
The N5425A/B is a differential ZIF probe head.
It is designed for use with Keysight InfiniiMax Ultra, InfiniiMax RC as well as InfiniiMax II probe amplifiers. The bandwidth supported by this probe head differs based on the probe amplifier and ZIF tip with which it is used. Refer to the Compatibility table on this page to know about the supported bandwidth.
The N5425B must be used with one of the following ZIF tips:
N5426A ZIF Tip
The N5426A ZIF tip provides maximum bandwidth with a lead-free solder-in probe solution.
N5425A Head with N5426A ZIF Tip

N5451A Long-Wire ZIF Tip
The N5451A ZIF tip provides a high-bandwidth replaceable solder-in tip with extra reach (9 GHz with 7 mm and 5 GHz with 11 mm wire.
N5425A Head with N5451A Long-Wire ZIF Tip

N2884A Fine-Wire ZIF Tip
The N2884A fine-wire ZIF tip is a high-fidelity, high bandwidth solution for probing an active IC.
N5425A Head with N2884A Fine-Wire ZIF Tip

N5425A/N5426A INfiniiMax II ZIF Tip Soldering Guide
Documents
- InfiniiMax Ultra Series Probe Amplifiers and Probe Heads Configuration Card
- InfiniiMax Ultra Series Probe Amplifiers and Probe Heads User’s Guide
- MX0023A InfiniiMax RC Probe Amplifier and Probe Heads User's Guide
- MX0023A InfiniiMax RC Probe Amplifier Configuration Card
- N2884A InfiniiMax Differential Fine-Wire Probing Tip Data Sheet.
- 1130/1/2/4B Probes User's Guide
- 1130/1/2/4B Recommended Probe Configurations Card
- 1168/9B Probes User's Guide
- 1168/9B Recommended Probe Configurations Card
Compatibility
Amplifier | Compatible | Bandwidth |
---|---|---|
N2830/1/2A | ||
N2800/1/2/3A | ||
1130/1/2/4B | ||
1168B | ♦ |
With N5426A standard ZIF tip 10 GHz With N2884A fine wire ZIF tip 10 GHz With N5451A Long Wire ZIF Tip (trimmed to 7mm) • ~9.9 GHz with 0° span • ~4.4 GHz. with 60° span With N5451A Long Wire ZIF Tip (trimmed to 11 mm) • ~5 GHz with 0° span • ~3.3 GHz. with 60° span |
1169B | ♦ |
With N5426A standard ZIF tip 12 GHz With N2884A fine wire ZIF tip 12 GHz With N5451A Long Wire ZIF Tip (trimmed to 7mm) • ~9.9 GHz with 0° span • ~4.4 GHz. with 60° span With N5451A Long Wire ZIF Tip (trimmed to 11 mm) • ~5 GHz with 0° span • ~3.3 GHz. with 60° span |
MX0023A | ♦ |
With N5426A standard ZIF tip 18 GHz With N2884A fine wire ZIF tip 18 GHz With N5451A Long Wire ZIF Tip (trimmed to 7mm) • ~9.9 GHz with 0° span • ~4.4 GHz. with 60° span With N5451A Long Wire ZIF Tip (trimmed to 11 mm) • ~5 GHz with 0° span • ~3.3 GHz. with 60° span |
MX0020A/21A/22A/24A/25A | ♦ |
With N5426A standard ZIF tip 18 GHz With N2884A fine wire ZIF tip 18 GHz With N5451A Long Wire ZIF Tip (trimmed to 7mm) • ~9.9 GHz with 0° span • ~4.4 GHz. with 60° span With N5451A Long Wire ZIF Tip (trimmed to 11 mm) • ~5 GHz with 0° span • ~3.3 GHz. with 60° span |